text.skipToContent text.skipToNavigation

Gator Grip Connector, Yellow

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Straight Blade Connector, 2-Pole 3-Wire 30A 125V Grounding, Yellow
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Gator Grip Jaws grab cord tighter as you hand turn the housing.
  • Nylon jaws grip securely, but won't damage insulation.
  • Self-locking Dardelet Thread holds securely and assures firm clamping.
  • Fast wiring -- simply insert stranded conductors into individual wiring chambers and tighten oversized terminal screws.
  • Transparent wiring chamber cover allows visual inspection of wiring chambers to assure proper connections.
  • Sloped shoulders won't catch or snap.
  • Automatic cord centering.
  • Brilliant high-visibility yellow.
  • Neoprene Dust Seal helps keep out dirt and debris.
  • Dead front construction.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Yellow
Type Straight Blade
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin Mexico
Standard UL 498
UPC Number 785007121988
Dimensions
Product Length US 3.57 in
Product Width US 2.63 in
Technical Information
Amperage 30 A
Number of Poles Double Pole
Number of Wires 15
Wire Size 18 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the outside diameter of the front of the plug as I need it to fit in a deep socket

Asked by: dglmans
The connector front dimension is 2.22"(see attached)
Answered by: Legrand Technical Support
Date published: 2019-11-22
  • y_2026, m_6, d_10, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_D0533, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT